Product TI41EX
Actuator and Sensor Cable, PUR
Connection Cable
Order number: 6630474- Female M12, straight, 2-pin
- Jacket material: PUR
- Jacket color: blue
- Suitable for drag chain use
- Resistant to chemicals, UV radiation and oils
- Flame retardant (FT2 acc. to UL 1581, IEC 60332-2-2)
- Resistant to welding sparks
- Free from halogen, silicone, PVC and LABS
- Particularly resistant to abrasion
- Protection class: IP67, IP69K
- Cable length: 15 m

Technical Data
| Product type | Actuator and Sensor Cable, PUR |

